HUBBELL CANADA
Image of PSC2050504 LAG SCREW, 1/4in X 2in, w/NEOPRENE-STEEL WASHER
Image of PSC2050504 LAG SCREW, 1/4in X 2in, w/NEOPRENE-STEEL WASHER

LAG SCREW, 1/4in X 2in, w/NEOPRENE-STEEL WASHER

Marque: CHANCE Utility

No de catalogue: PSC2050504

Hex head lag screw with neoprene cushioned steel washer for securing composite cable guards.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • 1/4in dia. gimlet thread with regular point
  • Neoprene washer is UV inhibited
  • Galvanized per ASTM A-153

Général

Catalog Number

PSC2050504

Enduit

Galvanized, ASTM A-153

Matériau

Steel

Type

Gimlet Thread w/ Neoprene Steel Washer

Type

Screws

UPC

096359485025

Dimensions

Diamètre

0.25 in

Dimensions

2.125 po x 0.625 po x 0.625 po

Distance du pôle

N/A

Hauteur

0.625 in

Largeur

0.625 in

Longueur

2.125 in

Longueur de la section filetée

2

Poids

0.03 lb

Logistique

Nombre d'unités sur la palette

40000

Quantité dans l'emballage

500