HUBBELL CANADA
Image of DR20ALTR Lame droite TR prise duplex 20A, DR20ALTR
Image of DR20ALTR Lame droite TR prise duplex 20A, DR20ALTR
Discontinué

Lame droite TR prise duplex 20A, DR20ALTR

Marque: Hubbell Wiring Device-Kellems

No de catalogue: DR20ALTR

Prises de courant à lame droite, duplex, duplex inviolable, qualité décorateur/commerciale/industrielle, 2-pôles, 3-fils, mise à la terre, 20A 125V, 5-20R.

  • Obturateur inviolable conforme aux exigences du code national de l'électricité
  • design décoratif Aesthetic Style Line®
  • face lisse
  • contacts à triple essuyage

Tamper Resistant

Général

Application

Commercial Specification Grade

Catalog Number

DR20ALTR

Conditions environnementales

Indoor Dry Unless Protected By Additional Means

Couleur

Amande

Famille de produit

Commercial Specification Grade

Matériau

Nylon

Matériel - quincaillerie de montage

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Puissance max. (hp)

1

Spécifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - Nylon
  • Face - Nylon
  • Mounting Screws - Galvanized steel
  • Mounting Strap - .040 in. (1) Galvanized steel
  • Power Contacts - .030 in. (.8) Brass
  • Terminal Screws - Plated steel
  • Wire Clamp - .062 in. (1.6) Nickel plated steel

Température fonctionnement

Maximum continuous 75°C and minimum -40°C without Impact

Type

Style Line Decorator

Type

Tamper-Resistant

Type d'article

Decorator Duplex

UPC

783585144405

Dimensions

Dimensions

3.28 po x 1.14 po x 1.29 po

Hauteur

1.29 in

Largeur

1.14 in

Longueur

3.28 in

Poids

0.15 lb

Taille de l'afficheur

Standard Sized Product

Caractéristiques électriques

Connectivité

Back and Side Wired

Courant nominal

20 A

Courant nominal

20 A

Courant nominal

20 A

Description de la tension nominale

125 V

Phase

Single Phase

Puissance en Watts

2500 W

Résistance diélectrique

Withstands 2,000V minimum

Tension nominale

125 V

Lié au conducteur

Calibre des fils

#12 AWG to #10 AWG

Nombre de fils

3-Wire

Nombre de pôles

2-Pole

Certifications et conformité

Classe NEMA nominale

5-20R

Conditions environnementales

Indoor Dry Unless Protected By Additional Means

Norme(s) de l'industrie

  • Certified to CSA, C22.2, No. 42
  • NEMA® WD-6 Compliant
  • UL Listed to UL498 File No. E2186

Liée à l'opération

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #12-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498 and CSA

Puissance max. (hp)

1

Température fonctionnement

Maximum continuous 75°C and minimum -40°C without Impact

Logistique

Quantité dans l'emballage

10