HUBBELL CANADA
Image of NVPFG13AG NVPFG13AG - 13W Fluorescent 3/4" Pendant with Polycarbonate Globe and Guard
Image of NVPFG13AG NVPFG13AG - 13W Fluorescent 3/4" Pendant with Polycarbonate Globe and Guard
Discontinué

NVPFG13AG - 13W Fluorescent 3/4" Pendant with Polycarbonate Globe and Guard

Marque: Killark

No de catalogue: NVPFG13AG

13W Fluorescent 3/4" Pendant with Polycarbonate Globe and Guard

  • Combine an outstanding balance of strength, stiffness, toughness and electrical properties
  • Polycarbonate lens
  • Energy and labor saving fluorescent or incandescent models
  • Molded from 30% glass-filled thermoset polyester for high strength
  • Resists corrosive effects of most chemicals, hydrocarbons and solvents
  • Designed for indoor and outdoor globe down applications
  • All assemblies are unit packed with required components (not assembled)
  • Fluorescent unit pack models (only) include the lamp
  • Fluorescent models use world voltage ballasts for 120VAC through 277VAC 50/60Hz applications
  • For M20 ceiling units change “X” in part # to “M”. For wall units change “B” to “W”. M20 Pendant not available

The NVP Series is a complete Non-Metallic and Non-Glass utility light is designed for uses with Incandescent or Quad-Pin Compact Fluorescent lamps. The fixtures are wet location rated and have construction suitable for hazardous locations. The fixtures are molded from a glass-filled thermoset polyester for high strength housing suitable for hazardous locations.

General

Catalog Number

NVPFG13AG

Finish Type

Powder Epoxy Paint

Lamp Type

Bi Pin

Light Source

  • Compact Fluorescent
  • Compact Fluorescent

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Pendant

Optic Type

Polycarbonate Globe - Clear

Product Family

Lighting

Series

NV Series

UPC

783936084213

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

13 W

Certifications And Compliance

Hazardous Rating(s)

Class II, Division 2, Groups F, G