HUBBELL CANADA
Image of LBRLXTEA Low Bay Sensor Replacement Lens, End of Aisle, Extreme Temperature, Outdoor
Image of LBRLXTEA Low Bay Sensor Replacement Lens, End of Aisle, Extreme Temperature, Outdoor

Low Bay Sensor Replacement Lens, End of Aisle, Extreme Temperature, Outdoor

Marque: Hubbell Wiring Device-Kellems

No de catalogue: LBRLXTEA

Low Bay Sensor Replacement Lens, End of Aisle, Extreme Temperature, Outdoor

  • End of aisle lens for low bay applications
  • 3 to 1 radius-to-mounting height, 8' to 16' sensor mounting height
  • IP65, NEMA 3R watertight, and outdoor rated, when use with suffix XT sensors

General

Catalog Number

LBRLXTEA

UPC

783585565439

Dimensions

Weight

0.15 lb

Logistics

Carton Quantity

10