HUBBELL CANADA
Image of HBRLXT180 High Bay Sensor Replacement Lens, 180?, Extreme Temperature, Outdoor
Image of HBRLXT180 High Bay Sensor Replacement Lens, 180?, Extreme Temperature, Outdoor

High Bay Sensor Replacement Lens, 180?, Extreme Temperature, Outdoor

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBRLXT180

High Bay Sensor Replacement Lens, 180?, Extreme Temperature, Outdoor

  • 180° Lens for high bay applications
  • 1.4 to H radius to mounting height, up to 30'
  • 1.1 to H radius to mounting height, 30' to 45'
  • IP65, NEMA 3R watertight, and outdoor rated, when use with suffix XT sensors

General

Catalog Number

HBRLXT180

UPC

783585565149

Dimensions

Weight

0.1 lb

Logistics

Carton Quantity

50