HUBBELL CANADA
Image of PN3004PA005 Linkosity, 30A Male, Right Angle Cable, 5'
Image of PN3004PA005 Linkosity, 30A Male, Right Angle Cable, 5'
play
Linkosity®
Discontinué

Linkosity, 30A Male, Right Angle Cable, 5'

Marque: Hubbell Wiring Device-Kellems

No de catalogue: PN3004PA005

Linkosity, 30A Male, Right Angle Cable, 5'

  • Linkosity
  • 30A Male
  • Right Angle Cable
  • 5'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PN3004PA005

Color

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable with Male 90 Degree Connector

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116976

Dimensions

Outside Diameter

0.75

Weight

1.7 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10