HUBBELL CANADA
Image of MEAMP32RN LoadLooker Ammeter, Up to 500kV, 60 Hertz Unit
*Image représentative
Image of MEAMP32RN LoadLooker Ammeter, Up to 500kV, 60 Hertz Unit

LoadLooker Ammeter, Up to 500kV, 60 Hertz Unit

Marque: CHANCE Utility

No de catalogue: MEAMP32RN

U-shape jaw senses the amperage present between tines, narrow jaw for up to 5000 Amps

  • Open-end design lets you check loads on components not accessible by other hot-line ammeters
  • Universal fitting mounts on insulated hotsticks
  • Single button operation
  • HOLD feature lets you bring down single reading to eye level
  • Auto shut off after five minutes idle, or manually turn off by depressing button for five seconds

Général

Catalog Number

MEAMP32RN

Charge de travail

N/A

Indicateur EU RoHs

UPC

096359466512

Dimensions

Largeur de la mâchoire

2.5 in

Mesure du poids

1.3 kg

Poids

3 lb

Caractéristiques électriques

Charge de travail

N/A

Courant - Plage d'affichage

0-99.9 Amperes (0.1 Amp increments); 100-1999 Amperes (1.0 Amp increments); 2000-5000 Amperes (0.01 kA increments)

Courant nominal

Up to 5000 A

Tenue en tension

Up to 500 kV

Certifications et conformité

Indicateur EU RoHs

Logistique

Quantité dans l'emballage

10