HUBBELL CANADA
Image of EBF264X2 SU104 Ceiling Mount Fixture - Unit pack, 26W/277V
Image of EBF264X2 SU104 Ceiling Mount Fixture - Unit pack, 26W/277V
Discontinué

Ceiling Mount Fixture - Unit pack, 26W/277V

Marque: Killark

No de catalogue: EBF264X2 SU104

26W/277V Ceiling Mount Fixture- Unit Pack

General

Catalog Number

EBF264X2 SU104

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Lighting

Series

EBF Series

UPC

783936027302

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2