HUBBELL CANADA
Image of EMS075 CEN EMS075 CEN - 70W HPS 480V Fixture
Image of EMS075 CEN EMS075 CEN - 70W HPS 480V Fixture
Discontinué

EMS075 CEN - 70W HPS 480V Fixture

Marque: Killark

No de catalogue: EMS075 CEN

70W HPS 480V Fixture

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

General

Catalog Number

EMS075 CEN

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Glass Globe - Fluted

Series

EM Series

UPC

783936129006

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

480 VAC

Wattage

70 W

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1