HUBBELL CANADA
Image of KWPS155 Luminaire mural à sodium haute pression 150 Watt 480 Volt, KWPS155
*Image représentative
Image of KWPS155 Luminaire mural à sodium haute pression 150 Watt 480 Volt, KWPS155
Discontinué

Luminaire mural à sodium haute pression 150 Watt 480 Volt, KWPS155

Marque: Killark

No de catalogue: KWPS155

Luminaire mural à sodium haute pression 150 Watt 480 Volt.

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Mogul Porcelain Socket.
  • Reflector is specular aluminum precision formed for optimal performance.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Full front access available for lamp or ballast service by hinging front door.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells, fusing, instant restrike, ballast protector, & lamps available.

KWP Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.

Général

Catalog Number

KWPS155

Famille de produit

Lighting

Série

KWP Series

Source d'éclairage

High Pressure Sodium

UPC

783936377162

Dimensions

Poids

25 lb

Taille du moyeu

1/2"

Caractéristiques électriques

Fréquence nominale

60 Hz

Puissance en Watts

150 W

Tension nominale

480 VAC

Certifications et conformité

Classe NEMA nominale

4X

Classement(s) de risque

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA

Logistique

Quantité dans l'emballage

1