HUBBELL CANADA
Image of EBF134B2G Bracket Mount Fixture with guard 3/4 in, 13W/277V
Image of EBF134B2G Bracket Mount Fixture with guard 3/4 in, 13W/277V
Discontinué

Bracket Mount Fixture with guard 3/4 in, 13W/277V

Marque: Killark

No de catalogue: EBF134B2G

13W/277V 3/4" Bracket Mount Fixture with Guard

General

Catalog Number

EBF134B2G

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Lighting

Series

EBF Series

UPC

783936143101

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1