HUBBELL CANADA
Image of M-207 M-207 Exothermic Mold
Image of M-207 M-207 Exothermic Mold

M-207 Exothermic Mold

Marque: Burndy

No de catalogue: M-207

M-207: CC-1 Exothermic mold 3/0 Stranded Run to 3/0 Stranded Tap, using #90 Weld Metal Cartridge.

  • Made from high quality graphite
  • Molds light from the top at any angle, reducing splatter, and prolonging mold life
  • EZ Lite lid reduces emissions by 50% or more and points exhaust away from the user

Général

Catalog Number

M-207

Matériau

Graphite

Type

Molds

UPC

781810611616

Dimensions

Dimensions

8 po x 4 po x 4 po

Hauteur

4 in

Largeur

4 in

Longueur

8 in

Logistique

Nombre d'unités sur la palette

600

Quantité dans l'emballage

1