HUBBELL CANADA
Image not found
Image not found
Discontinué

QP18M250D, Vinyl Male Quick Disconnect

Marque: Burndy

No de catalogue: QP18M250D

MATERIAL: TIN-PLATED BRASS. 600 VOLTS MAX. 105 C MAX.

General

Catalog Number

QP18M250D

Connector Type

Male Quick Disconnect

Insulation

Y

Insulation Type

Vinyl

Material

Brass

Plated

Y

Plating Type

Tin

Trade Name

FINGRIP

Type

Disconnect Connectors

UPC

781810716076

UPC 14 Digit GTIN

00781810716076

Dimensions

Dimension - D inch

0.31 in

Dimension - Length Overall inch

0.95 in

Dimension - N inch

0.16 in

Dimension - Pad Width inch

0.25 in

Dimension - Thread Size

-

Dimension - Width mm

0 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Solid Size Range

N/A

Conductor - Copper Str Size

20 AWG;18 AWG

Conductor - Copper Str Size Range

20 AWG-18 AWG

Conductor Size

22 - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Male Quick Disconnect

Logistics

Carton Quantity

1200