HUBBELL CANADA
Stainless Steel Twin S Die, 636 kcmil (24-7 & 26-7) ACSR, Index 319
Image of S319 Stainless Steel Twin S Die, 636 kcmil (24-7 & 26-7) ACSR, Index 319
Image of S319 Stainless Steel Twin S Die, 636 kcmil (24-7 & 26-7) ACSR, Index 319

Stainless Steel Twin S Die, 636 kcmil (24-7 & 26-7) ACSR, Index 319

Marque: Burndy

No de catalogue: S319

S Die, 636 kcmil (24-7 & 26-7) ACSR, Index 319.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin S Style
  • Die Index 319

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S319

Crimp Force Capacity

15 ton

Die Index

319

Die Type

S Die

Material

Stainless Steel

Product Type

15-Ton

Type

Die

UPC

781810006450

UPC 14 Digit GTIN

00781810006450

Dimensions

Weight

1.76 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

15 ton

Logistics

Carton Quantity

1

Package Contents

Die only