HUBBELL CANADA
Image of 13CD60 Stainless Steel Twin L Die, Index 13CD
Image of 13CD60 Stainless Steel Twin L Die, Index 13CD

Stainless Steel Twin L Die, Index 13CD

Marque: Burndy

No de catalogue: 13CD60

L Die, Index 13CD.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 13CD

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

13CD60

Crimp Force Capacity

60 ton

Die Index

13CD

Die Type

L Die

Material

Stainless Steel

Product Type

HPS/Fargo Equivalent

Type

Die

UPC

621945436220

UPC 14 Digit GTIN

00621945436220

Dimensions

Weight

1.47 lb

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

891