HUBBELL CANADA
Image of X27ART Stainless Steel X Die, Ruby, Index 467
Image of X27ART Stainless Steel X Die, Ruby, Index 467
Discontinué

Stainless Steel X Die, Ruby, Index 467

Marque: Burndy

No de catalogue: X27ART

X Die, Ruby, Index 467.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin X Style
  • Color Code: Ruby
  • Die Index 467

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X27ART

Color Code

Ruby

Crimp Force Capacity

6 ton

Die Index

467

Die Type

X Die

Material

Stainless Steel

Type

Die

UPC

781810434185

UPC 14 Digit GTIN

00781810434185

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Package Contents

Die only