HUBBELL CANADA
Stainless Steel Hexagonal Crimp U Die, Blue, Index U25
Image of U25 Stainless Steel Hexagonal Crimp U Die, Blue, Index U25
Image of U25 Stainless Steel Hexagonal Crimp U Die, Blue, Index U25

Stainless Steel Hexagonal Crimp U Die, Blue, Index U25

Marque: Burndy

No de catalogue: U25

Hexagonal U Die, Blue, Index U25.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Color Code: Blue
  • Die Index U25

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U25

Color Code

Blue

Crimp Force Capacity

12 ton

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810140116

UPC 14 Digit GTIN

00781810140116

Dimensions

Weight

0.62 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Package Contents

Die only