HUBBELL CANADA
Image of MB02-7010 MB02-7010 Deep Dive Kit
Image of MB02-7010 MB02-7010 Deep Dive Kit
Image of MB02-7010 MB02-7010 Deep Dive Kit
Image of MB02-7010 MB02-7010 Deep Dive Kit
+2
Image of MB02-7010 MB02-7010 Deep Dive Kit

MB02-7010 Deep Dive Kit

Marque: Ripley Tools

No de catalogue: MB02-7010

When it comes to cable cutting, precision is key. Our MB02 ergonomic, multi-purpose precision cable slitter is designed to perform the most accurate ring and longitudinal cuts on dielectric cables up to 0.79” (20mm), making it the only tool you need for cutting and slitting cable.

  • Integrated ring and longitudinal cutting channels, interchangeable trays set blade depth and working range for cable diameter (up to 0.79” /20.00 mm)
  • Easily swap between magnetic tool trays with intuitive color coding and laser marking for easy application identification and fine-tuning, with additional trays available for purchase
  • Safe, compact & ergonomic tool design fits comfortably in hand for easy operation without risk of injury
  • No adjustments needed on fixed, factory set, precision-ground tool steel blades with design origin from armor cutting tools
  • Comes equipped with a spring-loaded design that provides quick & easy slitting & ringing performance
  • Features an integrated stowage latch when not in use
  • Convenient carrying pouch included

Général

Catalog Number

MB02-7010

UPC

850028743751

Dimensions

Dimensions

4.9 po x 2.25 po x 1.7 po

Dimensions Métrique

124.46 x 57.15 x 43.18 mm

Hauteur

1.7 in

Largeur

2.25 in

Largeur métrique

57.15

Longueur

4.9 in

Longueur Métrique

124.46

Métrique de hauteur

43.18 mm

Poids

4.8 oz

Lié au conducteur

Plage de diamètres de câbles

0.79 in