HUBBELL CANADA
Image of MB03-7120 MB03-7120
Image of MB03-7120 MB03-7120
Image of MB03-7120 MB03-7120

MB03-7120

Marque: Ripley Tools

No de catalogue: MB03-7120

Flat Drop Toner Wire Slitter. Designed to make an error-free, precise separation of the toner wire on all brands of flat drop fiber cable.

  • Sized to accurately remove the copper toner wire from all standard size FTTx toneable flat drop fiber cables
  • Ideal for use with Corning SST™, Commscope FHD, FHBD, Prysmian Resilink™TF, & Superior Essex 6T
  • Tool closes around the cable with the toner wire against the blade & slides in either direction to operate
  • Shielded blade promotes safe operation & prevents injuries
  • Includes one additional blade stored conveniently on the tool

Général

Catalog Number

MB03-7120

UPC

096359844730

Dimensions

Dimensions

3.75 po x 2.25 po x 1 po

Dimensions Métrique

95.25 x 57.15 x 25.4 mm

Hauteur

1 in

Largeur

2.25 in

Largeur métrique

57.15

Longueur

3.75 in

Longueur Métrique

95.25

Métrique de hauteur

25.4 mm

Poids

3 oz