HUBBELL CANADA
Image of MB08-7000 MB08 Series
Image of MB08-7000 MB08 Series
Image of MB08-7000 MB08 Series
Image of MB08-7000 MB08 Series

MB08 Series

Marque: Ripley Tools

No de catalogue: MB08-7000

The compact Miller® MB08 Series is designed to perform longitudinal shaves on riser breakout and micro-duct cable jackets from 0.19″ to 0.55″ (5 to 14 mm) in diameter. Engineered for safe, easy access to inner fibers, the ergonomic tool features a unique vertical handle, enabling engineers to work efficiently, even where space is restricted.

  • Safe, ergonomic design fits comfortably in the hand for easy operation without risk of injury
  • Accommodates cable diameters from 0.19″ to 0.55″ (5 to 14 mm)
  • Rugged impact resistant handle & aluminum body
  • Unique vertical handle, for easy access in tight spaces
  • No adjustments needed on factory set, high carbon steel blade
  • Compact & lightweight at just 0.1kg

General

Catalog Number

MB08-7000

Handle Type

Ergonomic

Material

Aluminum

UPC

096359893936

Dimensions

Diameter

0.55 in

Dimensions

4.4 in x 1.4 in x 0.9 in

Dimensions Metric

112 mm x 37 mm x 25 mm

Height

0.9 in

Height Metric

25 mm

Length

4.4 in

Length Metric

112 mm

Max Cable/Hose O.D.

0.55 in

Min Cable/Hose O.D.

0.19 in (5 mm)

Weight

3.5 oz

Width

1.4 in

Width Metric

37 mm