HUBBELL CANADA
Image not found
Image not found
Discontinué

MBS2HV

Marque: TradeSelect

No de catalogue: MBS2HV

DISCONTINUED -.

All 347 Volt boxes have tapped holes with vertical spacing of 3.531" to accommodate 347 Volt switches, 1204 series boxes feature 2.25" spacing between gangs. Use tradeSELECT wall plates with HV suffixes, HV version of MBD and MBS series boxes feature 1.812" spacing between gangs. Use tradeSELECT wall plates with HVR suffixes

Général

Application

347 Volt boxes are used for the installation of 347 Volt switches for commercial and industrial lighting

Catalog Number

MBS2HV

Ouvertures défonçables

1/2"(4)

Type

Device Box

UPC

626463002797

Certifications et conformité

Norme(s) de l'industrie

CSA Certified

Configuration

Ouvertures défonçables

1/2"(4)