HUBBELL CANADA
Image of 36390 MBTT-150
Image of 36390 MBTT-150

MBTT-150

Marque: Ripley Tools

No de catalogue: 36390

NOTE: Do not use this tool for removal of un-torqued terminals or serious shaft damage may occur.

  • Designed for the proper installation of Landis+Gyr ″K″ Base 3 Phase or similar meters
  • Provides 150 in-lb of torque without over or under-tightening
  • Insulated & isolated from the meter base with a composite shaft rated to 1,000 volts
  • Equipped with a 1/2″ square socket drive that accepts a magnetic installation socket & features a 3/8″ square socket torque test point
  • Adjustable ″T″ handle provides greater leverage

Général

Catalog Number

36390

UPC

096359871583

Dimensions

Longueur

13.75 in

Longueur Métrique

349.25 mm

Poids

19 oz