HUBBELL CANADA
Image of MC02-7000 MC02-7000
Image of MC02-7000 MC02-7000
Image of MC02-7000 MC02-7000
Image of MC02-7000 MC02-7000
Image of MC02-7000 MC02-7000

MC02-7000

Marque: Ripley Tools

No de catalogue: MC02-7000

The Miller® MC02-7000 Duct Cutter is designed to make clean, square, and burr-free ring cuts in plastic fiber ducts up to 25mm diameter. This duct cutter is ideal for cutting or scoring PVC, CPVC, HDPE, and other plastic tubing while protecting the inside fibers.

  • Safe, compact & ergonomic design fits comfortably in hand for easy operation without risk of injury
  • Provides precise, burr-free cuts in plastic fiber ducts, PVC, CPVC, HDPE & other plastic tubing with diameters up to 25mm
  • Adjustable channel features three range settings: small (0-8mm), medium (9-18mm) & large (19-25mm)
  • Rugged ABS construction is lightweight & durable

Closing lock

Général

Accessibilité

  • Mid-Span
  • End

Catalog Number

MC02-7000

Matériau

ABS

Type de poignée

Ergonomic

Dimensions

Diamètre

0.98 in

Diamètre ext. min. câble/tuyau

0 mm

Diamètre maximal de câble (coupe)

0.98 in (25 mm)

Longueur

8.5 in

Longueur Métrique

216 mm

Poids

7.26 oz

Lié au conducteur

Conducteur - Matériau

Plastic Fiber Ducts; PVC Tubing; CPVC Tubing; HDPE Tubing

Liée à l'opération

Accessibilité

  • Mid-Span
  • End