

Marque: Burndy
No de catalogue: B550
Type BCR-2 Molds Are Used To Join Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 5/8 IN, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp
Application
For Joining Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod
Catalog Number
B550
Product Family
Grounding and Bonding Connectors>Exothermic Connectors>Molds, Shots
Product Type
Molds
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810385425
UPC 14 Digit GTIN
00781810385425
Conductor - Copper Str Tap
4/0 AWG
Conductor - Rod Size
5/8 in
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
480