HUBBELL CANADA
Image of 400314761 MOUNTING STRAP FOR 1-1/8in U-CABLE GUARD
Image of 400314761 MOUNTING STRAP FOR 1-1/8in U-CABLE GUARD

MOUNTING STRAP FOR 1-1/8in U-CABLE GUARD

Marque: CHANCE Utility

No de catalogue: 400314761

2-hole strap for fastening U-cable guard to pole with 1/4" lag screws (purchased seperately). Stock material is 3/4" wide x 1/8" thick.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Galvanized per ASTM A-153

Général

Catalog Number

400314761

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

Matériau

14 Gauge Steel

Type

Mounting Strap

UPC

096359071457

Dimensions

Distance du pôle

N/A

Poids

0.14 lb

Certifications et conformité

Indicateur EU RoHs

Numéro de spécification « CAS/CAO »

6789

Logistique

Nombre d'unités sur la palette

9600