HUBBELL CANADA
Image of 354-001ORH1SK NEMA 4X Rugged Telephone - Model 354-001 Series
Image of 354-001ORH1SK NEMA 4X Rugged Telephone - Model 354-001 Series

NEMA 4X Rugged Telephone - Model 354-001 Series

Marque: GAI-Tronics

No de catalogue: 354-001ORH1SK

Model 354-001 Series NEMA 4X Telephones are designed for use in extreme weather conditions where temperature and moisture are a concern. They are ideal for use in areas that require a direct water spray (hose-down) for cleaning purposes or where a non-corrosive material is required. The 354-001 Series Telephone is perfectly suited for areas considered too harsh for a standard telephone.

  • Non-metallic, Corrosion-proof Enclosure NEMA 4X Weather Rating with Door Closed and Latched
  • Line-powered, Analog Operation
  • Heavy-duty Handset with Noise-cancelling Microphone, Hearing Aid Compatible Receiver, and Hytrel® Coiled Cord (6-ft. extended)
  • Brushed Stainless Steel Front Panel with Push-button Volume Control
  • Integral Ringer, 85 dB SPL
  • Conformal-coated Printed Circuit Board
  • Off-hook Detect Contact Closure Output
  • -40º C to +60º C Temperature Range

Général

Avertisseur du niveau de sortie

85dBA @ 1 ft.

Catalog Number

354-001ORH1SK

Couleur

Orange

Emplacement (ou points) de montage

Surface-Mount

Famille de produit

NEMA 4X Telephones

Options de connexion

Analog

Résistance aux intempéries

Type 4X

Spécifications

UL/CSA, FCC, IC

Type

Spring Door Kit

Type de matériel

Engrd. Plastic

Type de produit

Handset Telephones

Type de signal

Analog

Dimensions

Dimensions

7.4 po x 9.4 po x 13.2 po

Dimensions d'expédition

16.75 x 13.25 x 13.00

Hauteur

13.2 in

Largeur

9.4 in

Longueur

7.4 in

Poids

12 lb

Caractéristiques électriques

Signal

Phone Line

Tension d'entrée

Phone Line

Certifications et conformité

Classe NEMA nominale

4X

Enregistré pour certification

UL/CSA, FCC, IC

Résistance aux intempéries

Type 4X

Liée à l'opération

Avertisseur du niveau de sortie

85dBA @ 1 ft.

Options de connexion

Analog

Configuration

Emplacement (ou points) de montage

Surface-Mount