HUBBELL CANADA
NEMA 4X VoIP Rugged Handset Telephone, Autodial, Armored Cord, Yellow
Image of 354-711YLAC NEMA 4X VoIP Rugged Handset Telephone, Autodial, Armored Cord, Yellow
Image of 354-711YLAC NEMA 4X VoIP Rugged Handset Telephone, Autodial, Armored Cord, Yellow

NEMA 4X VoIP Rugged Handset Telephone, Autodial, Armored Cord, Yellow

Marque: GAI-Tronics

No de catalogue: 354-711YLAC

GAI-TRONICS VoIP NEMA 4X Handset Auto-dial Telephones are designed to provide direct, point-to-point communications between personnel via an existing Internet Protocol LAN. These telephones are intended for connection to a 10/100 BaseT Ethernet SIP network and operate using Power-over-Ethernet (PoE) or an alternative, external power source. This VoIP Auto-dial Telephone offers true auto-dial functionality when the handset is removed from its cradle. This rugged telephone is weatherproof rated as NEMA 4X and will withstand a direct spray wash-down or severe weather conditions. The engineered plastic enclosure, conformal-coated printed circuit board, and stainless steel panel and hardware provide the maximum resistance to corrosion.

  • Non-metallic, Corrosion-proof Enclosure
  • NEMA 4X Weather Rating
  • SIP Compatible
  • Power Over Ethernet or Alternative 24/48 V dc Supply
  • Brushed Stainless Steel Front Panel with Push-button Volume Control
  • Four Programmable Inputs and Two Contact Closure Outputs
  • Conformal-coated Printed Circuit Board

Général

Application

Outdoor & Indoor Use (NEMA 4X)

Catalog Number

354-711YLAC

Couleur

Yellow

Emplacement (ou points) de montage

Surface-Mount

Famille de produit

Rugged Outdoor Telephones

Options de connexion

VoIP

Résistance aux intempéries

Type 4X

Spécifications

UL/CSA, FCC

Température fonctionnement

-4°F to +131°F / -20°C to +55 °C

Températures nominales

-4°F to +131°F (-20°C to +55°C)

Type

  • Cord Type: 15-in. Armored Cord
  • Keypad

Type de matériel

Engrd. Plastic/ Stainless Steel

Type de produit

Handset Telephones

Type de signal

VoIP - SIP

Dimensions

Capacité en pieds cubes

1201.725 cu.in

Dimensions

14.6 po x 10.9 po x 10.5 po

Dimensions d'expédition

16.75 x 13.25 x 13.00

Hauteur

10.5 in

Largeur

10.9 in

Longueur

14.6 in

Poids

15 lb

Profondeur

10.5 in

Caractéristiques électriques

Description de la tension nominale

24-48 VDC or PoE

Signal

Ethernet

Certifications et conformité

Certification

UL/CSA/FCC

Classe NEMA nominale

4X

Conformité

FCC CRF 47 Part 15

Enregistré pour certification

UL/CSA/FCC

Résistance aux intempéries

Type 4X

Liée à l'opération

Options de connexion

VoIP

Plage de température d'entreposage

-40° C to +70° C

Température fonctionnement

-4°F to +131°F / -20°C to +55 °C

Températures nominales

-4°F to +131°F (-20°C to +55°C)

Configuration

Emplacement (ou points) de montage

Surface-Mount