HUBBELL CANADA
Image of 86202 NN023W
Image of 86202 NN023W

NN023W

Marque: Ripley Tools

No de catalogue: 86202

Non-Nicking Wire Strippers. Designed for premier precision.

  • Premier precision tool for stripping insulation from solid or stranded wire without nicking the conductor
  • Compatible with nominal conductor diameters from 0.005″ to 0.044″ (0.127 to 1.18 mm) & features tool hole diameters from 0.008″ to 0.054″ (0.20 to 1.37 mm)
  • Handles identify the hole diameter of each tool

Général

Catalog Number

86202

Type de poignée

Cushioned Non-Slip Grips

Dimensions

Longueur

5.375 in

Longueur Métrique

136.5 mm

Poids

2.5 oz