HUBBELL CANADA
Image of 86209 NN031W
Image of 86209 NN031W

NN031W

Marque: Ripley Tools

No de catalogue: 86209

Non-Nicking Wire Strippers. Designed for premier precision.

  • Premier precision tool for stripping insulation from solid or stranded wire without nicking the conductor
  • Compatible with nominal conductor diameters from 0.005″ to 0.044″ (0.127 to 1.18 mm) & features tool hole diameters from 0.008″ to 0.054″ (0.20 to 1.37 mm)
  • Handles identify the hole diameter of each tool

Général

Catalog Number

86209

Type de poignée

Cushioned Non-Slip Grips

Dimensions

Longueur

5.375 in

Longueur Métrique

136.5 mm

Poids

2.5 oz