HUBBELL CANADA
Image of 257-001 Outdoor Rugged Telephone - Analog (Auto-dial)
Image of 257-001 Outdoor Rugged Telephone - Analog (Auto-dial)
Image of 257-001 Outdoor Rugged Telephone - Analog (Auto-dial)

Outdoor Rugged Telephone - Analog (Auto-dial)

Marque: GAI-Tronics

No de catalogue: 257-001

This outdoor series telephone includes a latching door and is constructed of a high-impact, non-metallic enclosure with an industrial strength, six-foot (extended) Hytrel® handset cord.

  • High-impact, Non-metallic Enclosure
  • Extended Temperature Range: - 40°F to +140°F
  • Auto Dials up to 31 Digits
  • Surface-mount
  • Hearing Aid Compatible
  • Non-movable Hookswitch
  • Volume Control Handset with Noise-canceling Microphone and Hytrel® Coiled Cord (6-ft extended)
  • Non-volatile Electronic Memory (Stand-by Batteries Not Required)
  • Ring-relay Kit Available
  • Conformal-coated PCBA
  • NEMA 3R Weatherproof Rating
  • FCC & IC Certified, UL60950 Listed

Général

Application

Outdoor Use

Avertisseur du niveau de sortie

84dBA @ 2 ft.

Catalog Number

257-001

Couleur

Gray

Emplacement (ou points) de montage

Surface-Mount

Options de connexion

Analog

Spécifications

UL/CSA, FCC, IC

Type

Auto-Dial

Type de matériel

Engrd. Plastic

Type de signal

Analog

Dimensions

Dimensions

7.4 po x 9.4 po x 13.2 po

Dimensions d'expédition

16.5 x 16.0 x 10.0

Hauteur

13.2 in

Largeur

9.4 in

Longueur

7.4 in

Poids

10 lb

Caractéristiques électriques

Tension d'entrée

Phone Line

Certifications et conformité

Enregistré pour certification

UL/CSA, FCC, IC

Liée à l'opération

Avertisseur du niveau de sortie

84dBA @ 2 ft.

Options de connexion

Analog

Configuration

Emplacement (ou points) de montage

Surface-Mount