HUBBELL CANADA
Image of 256-005 Outdoor Rugged Telephone - Analog/SMART (Keypad)
Image of 256-005 Outdoor Rugged Telephone - Analog/SMART (Keypad)
Image of 256-005 Outdoor Rugged Telephone - Analog/SMART (Keypad)

Outdoor Rugged Telephone - Analog/SMART (Keypad)

Marque: GAI-Tronics

No de catalogue: 256-005

This outdoor series telephone includes a latching door and is constructed of a high-impact, non-metallic enclosure with an industrial strength, six-foot (extended) Hytrel® handset cord. SMART models include the ability to be centrally monitored for health status via our TMA software.

  • High-impact, Non-metallic Enclosure
  • Telephone Line Powered
  • No External Power Needed
  • Braille Metallic Keypad
  • Handset with Noise-canceling Microphone and Hytrel® Coil Cord (6-ft extended)
  • Hearing Aid Compatible Handset
  • Volume Control Push Button (Front Panel)
  • Non-movable Hookswitch
  • Surface-mount
  • Remote Programming
  • Phone’s Health Status Reported to Central P.C.
  • Programmable Polling or Call-in Scheduling
  • Conformal-coated PCBA
  • Dual Output Control
  • Three Number Rollover - Unit Dials Up to Three Different Numbers to Ensure Emergency Calls are Answered
  • Email Notification of Unit Faults or Reports
  • FCC & IC Certified, UL60950 Listed
  • TMA Compatible

Général

Application

Outdoor Use

Avertisseur du niveau de sortie

82 dBA @ 2 ft.

Catalog Number

256-005

Couleur

Gray

Emplacement (ou points) de montage

Surface-Mount

Options de connexion

Analog/SMART

Résistance aux intempéries

Type 3R

Spécifications

UL/CSA, FCC, IC

Type

Keypad

Type de matériel

Engrd. Plastic

Type de signal

Analog

Dimensions

Dimensions

7.4 po x 9.4 po x 13.2 po

Dimensions d'expédition

16.5 x 16.0 x 10.0

Hauteur

13.2 in

Largeur

9.4 in

Longueur

7.4 in

Poids

10 lb

Caractéristiques électriques

Signal

Phone Line

Tension d'entrée

Phone Line

Certifications et conformité

Enregistré pour certification

UL/CSA, FCC, IC

Résistance aux intempéries

Type 3R

Liée à l'opération

Avertisseur du niveau de sortie

82 dBA @ 2 ft.

Options de connexion

Analog/SMART

Configuration

Emplacement (ou points) de montage

Surface-Mount