HUBBELL CANADA
Image of HBTBSSS Wire Basket Tray, Bar Splice, 304 Stainless Steel, 50 per Box
Image of HBTBSSS Wire Basket Tray, Bar Splice, 304 Stainless Steel, 50 per Box
Discontinué

Wire Basket Tray, Bar Splice, 304 Stainless Steel, 50 per Box

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBTBSSS

Wire Basket Tray, Bar Splice, 304 Stainless Steel, 50 per Box

Hubbell Wiring Systems offers a comprehensive Wire Basket Tray System to handle every application. From pre-galvanized solutions for commercial controlled interior environments to stainless steel versions for industrial applications such as food processing, marine and highly corrosive environments. Hubbell also features labor savings options including No-Splice supports which also reduce material cost and preformed fittings which offer tremendous productivity enhancement to the installer by eliminating field cuts that are required when fittings are configured in the field. Hubbell also offers painted trays in virtually any color needed. The painted tray is masked to reduce on-site paint removal saving time and money. Hubbell Wire Basket Tray Systems are available in overhead and raised floor designs. Complete shipments, job site location palletization and markings, and product customization make Hubbell the choice for every wire basket tray installation.

  • Splices Straight Sections and Fittings
  • Bend to Form Tray Reducers and Offsets
  • Add rigidity to Tray

General

Catalog Number

HBTBSSS

Type

Splicing, Bar

UPC

783585476438

Dimensions

Weight

14 lb

Logistics

Carton Quantity

1

Pallet Quantity

1