HUBBELL CANADA
Image of 46271 PDT Series
Image of 46271 PDT Series

PDT Series

Marque: Ripley Tools

No de catalogue: 46271

Punch Down Tool. Features interchangeable, precision-hardened blades.

  • Spring-loaded automatic impact tool for wire termination on 110/88 or 110/66 connecting blocks
  • Blades are engineered to spread the termination prongs to efficiently insert the wire into the contact & provide a tight termination that resists corrosion
  • Precision-hardened blades are interchangeable
  • Features a convenient blade impact adjustment

Général

Catalog Number

46271

Dimensions

Longueur

5.75 in

Longueur Métrique

146 mm

Poids

5.1 oz