HUBBELL CANADA
Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord
Image of PV6015A20S Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord
Image of PV6015A20S Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord
Image of PV6015A20S Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord

Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord

Marque: Hubbell Wiring Device-Kellems

No de catalogue: PV6015A20S

Power Distribution Unit, Vertical, 60" Length, 15 Amps, 20 Output Receptacles, On/Off Switch, Breaker, 10FT Power Cord

  • Distribute power to your network equipment from a single input.
  • Each PDU is 100% tested to ensure reliable power for your active electronics.
  • Optimized receptacle spacing maximizes density and usability, ensuring easy connections.
  • Switched version includes lighted on/off control to quickly activate/deactivate power with quick visual confirmation.

General

Application

Catalog Number

PV6015A20S

Color

Environmental Conditions

Material

Powder Coated Aluminum

Number of Receptacles

20

Series

Vertical

Style

60" Length

Type

UPC

662620342788

Dimensions

Dimensions

60 in x 2.05 in x 2.13 in

Height

2.13 in

Length

60 in

Weight

7.45 lb

Width

2.05 in

Electrical Ratings

Current Amperage Description

15 A (Agency De-Rated 12A)

Voltage Rating Description

120V Input, 50–60Hz

Wattage

1400 W

Certifications And Compliance

Environmental Conditions

Industry Standard(s)

cULus Listed to IEC 62368-1

Configuration

Number of Receptacles

20

Logistics

Carton Quantity

1

Pallet Quantity

1