HUBBELL CANADA
Image of HBL2409GC Metal Raceway, Ground Clamp, HBL2400/HBL2400D Series
Image of HBL2409GC Metal Raceway, Ground Clamp, HBL2400/HBL2400D Series

Metal Raceway, Ground Clamp, HBL2400/HBL2400D Series

Marque: Hubbell Wiring Device-Kellems

No de catalogue: HBL2409GC

Metal Raceway, Ground Clamp, HBL2400/HBL2400D Series

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

General

Catalog Number

HBL2409GC

EU RoHS Indicator

Item Type

HBL2400 Series

Material

Steel

Series

  • HBL2400
  • HBL2400D

Specifications

Type - Plated

Style

Clamp

Type

UPC

783585341514

Dimensions

Weight

0.05 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5