HUBBELL CANADA
Image of CUW34E CUW34E, Deadend Clamp, 4/0 Str-500 kcmil Copper
Image of CUW34E CUW34E, Deadend Clamp, 4/0 Str-500 kcmil Copper

CUW34E, Deadend Clamp, 4/0 Str-500 kcmil Copper

Marque: Burndy

No de catalogue: CUW34E

Deadend Clamp, 4/0 Str. - 500, 7-3/8 in L, 4 in Width, Bright Dipped.

  • High strength, two-bolt
  • Single saddle design for short span distribution and strain bus application
  • Galvanized steel clevis pin and U-bolts

General

Application

For Short Span Distribution And Strain Bus Application

Catalog Number

CUW34E

Connector Type

Deadend

Material

Copper Alloy

Material - Hardware

Galvanized Steel

Plated

Yes

Plating Type

Bright Dipped

Product Family

Utility Overhead & Underground Distribution>Dead End Fittings & Accessories

Product Type

Mechanical

Sub Brand

DEADEND CLAMP

Type

CUW-E

UPC

781810091708

UPC 14 Digit GTIN

00781810091708

Dimensions

Dimension - B Length fraction

2-81/89 in

Dimension - B Length inch

2.91 in

Dimension - Height fraction

3

Dimension - Height inch

3 in

Dimension - Height mm

76.2 mm

Dimension - L Length Overall mm

187 mm

Dimension - Length Overall inch

7.38 in

Dimension - Width fraction

3-81/89 in

Dimension - Width inch

3.91 in

Dimension - Width mm

99 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - Copper Str Size

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

4/0 AWG-500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Deadend

Logistics

Carton Quantity

5

Pallet Quantity

500