

Marque: Burndy
No de catalogue: YS44LFX
Application
Wire Splice
Catalog Number
YS44LFX
Color Code
Yellow
Connector Type
STANDARD BARREL
Construction Material - Main
Copper
Die Index
L115
Finish Type
Tin-Plated
Material
COPPER
Product Family
COMPRESSION
Product Type
Splice
Trade Name
HYLINK™
Type
YS
UPC
621945623897
Dimension - B Length inch
1.81
Length
4.28 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage Rating
35 kV
Conductor - Copper DLO Size
777 DLO
Conductor - Copper DLO Size Range
777 KCMIL
Conductor - Copper Flex G Size
750 KCMIL
Conductor - Copper Flex G Size Range
750 KCMIL
Conductor - Copper Flex H Size
750 KCMIL
Conductor - Copper Flex H Size Range
750 KCMIL
Conductor - Copper Flex I Size
750 KCMIL
Conductor - Copper Flex I Size Range
750 KCMIL
Conductor - Copper Str Size
750 KCMIL
Conductor - Material
COPPER
Conductor Size
750 KCMIL
Conductor Type
FLEX
Wire Size
750 KCMIL
Certification - CSA Approved
CSA
Certification - cULus
NO
Industry Standard(s)
UL 486A-486B
Connector Type
STANDARD BARREL
Carton Quantity
4
Pallet Quantity
2304