HUBBELL CANADA
Image of 1PL2/02 1PL2/02, UV Rated Black, 1-Sided, 2-Port, #14-2/0 AWG
Image of 1PL2/02 1PL2/02, UV Rated Black, 1-Sided, 2-Port, #14-2/0 AWG
play
3D View
play
360 View
+2
Image of 1PL2/02 1PL2/02, UV Rated Black, 1-Sided, 2-Port, #14-2/0 AWG

1PL2/02, UV Rated Black, 1-Sided, 2-Port, #14-2/0 AWG

Marque: Burndy

No de catalogue: 1PL2/02

Aluminum Multiple Tap Connector, UV Rated Black, 2 Port, 1 Sided Entry, 14-2/0 AWG. Oxide inhibitor is pre-installed.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

General

Application

For Indoor Use Only, Copper Or Stranded Aluminum

Catalog Number

1PL2/02

Connector Type

Multi Tap

Hex Key

3/16

Installation Torque Recommended in-lb

120 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

2

Physical Attribute - Number of Screws

2

Plated

No

Plating Type

Unplated

Product Family

MECHANICAL

Product Type

Mechanical

Sub Brand

UNITAP

Temperature Rating

194° F

Trade Name

UNITAP™

Type

BIBS, Multi-Port

UPC

781810287484

UPC 14 Digit GTIN

00781810287484

Dimensions

Dimension - Height fraction

1.375 in

Dimension - Height inch

1.38 in

Dimension - Height mm

35.1 mm

Dimension - L Length Overall mm

39 mm

Dimension - Length Overall inch

1.52 in

Dimension - Screw Size inch

1/4

Dimension - Width fraction

1-2/5 in

Dimension - Width inch

1.40 in

Dimension - Width mm

36 mm

Dimensions

1.52 in x 1.4 in x 1.38 in

Height

1.38 in

Length

1.52 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1.4 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - AL Str Size Range

14 AWG - 2/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

120 in-lb

Operational

Temperature Rating

194° F

Configuration

Connector Type

Multi Tap

Number Of Ports

2

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

250

Pallet Quantity

12000