

Marque: Hubbell Wiring Device-Kellems
No de catalogue: NP8OW
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
NP8OW
Color
Construction
Molded
Cutout
1) Duplex
Item Type
Screw Mount
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Size
Standard
Specifications
Style
1-Duplex
Type
Duplex
UPC
883778102141
Dimensions
4.62 in x 2.87 in x 0.25 in
Display Size
Standard Sized
Height
0.25 in
Length
4.62 in
Size
Standard
Thickness
0.05
Weight
0.05 lb
Width
2.87 in
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
25