HUBBELL CANADA
1-Gang Blank Steel Wall Plate Standard Size Gray SP14G
Image of SP14G 1-Gang Blank Steel Wall Plate Standard Size Gray SP14G
Image of SP14G 1-Gang Blank Steel Wall Plate Standard Size Gray SP14G
Discontinué

1-Gang Blank Steel Wall Plate Standard Size Gray SP14G

Marque: Hubbell Wiring Device-Kellems

No de catalogue: SP14G

Wallplates and Boxes, Metallic Plates, 1- Gang, Blank, Standard Size, Gray Painted Steel

  • Non-magnetic and corrosion resistant
  • Finish is lacquer coated to inhibit oxidation
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

SP14G

Color

Almond

Construction

Stamped

Cutout

Strap Mount Blank

Item Type

Screw Mount

Material

Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Product Family

Accessory

Size

Standard

Specifications

  • Material - Steel
  • Mounting Screw - Steel
  • Thickness - .03 in. (0.8) nominal

Style

Strap Mount

Type

Blank

UPC

883778115349

Dimensions

Display Size

Standard Sized

Size

Standard

Thickness

0.03

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10