

Marque: Hubbell Wiring Device-Kellems
No de catalogue: RCW6I
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
RCW6I
Construction
Molded
Couleur
Ivory
Coupure (ou découpure)
6) Decorator
Matériau
Nylon
Matériel - quincaillerie de montage
Snap-On
Nombre d'unités multiplex
6-Gang
Orientation
Vertical Mount
Spécifications
Plate Material - Nylon
Taille
Standard
Type
Decorator
Type
Snap-On
Type d'article
Snap-On
UPC
883778117336
Épaisseur
0.13
Taille
Standard
Taille de l'afficheur
Standard Sized
Norme(s) de l'industrie
UL Listed
Nombre d'unités multiplex
6-Gang
Orientation
Vertical Mount
Quantité dans l'emballage
6