HUBBELL CANADA
Image of PS7887 PLATE, LIFT AND LOAD
Image of PS7887 PLATE, LIFT AND LOAD

PLATE, LIFT AND LOAD

Marque: CHANCE Utility

No de catalogue: PS7887

Lift and load plates protect poles under heavy down guying when Thimbleye®, Angle-Thimbleye® or Oval-Eye bolts are used.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Curved back
  • 9/16" top hole
  • 3/4" x 1" bottom hole
  • 3/16" x 2-1/2" x 7" plate size
  • Galvanized steel per ASTM A-153

Général

Catalog Number

PS7887

Enduit

Galvanized, ASTM A-153

Indicateur EU RoHs

Matériau

Steel

Nombre de trous

2

Type

Reinforcing Plates

UPC

096359074526

Dimensions

Distance du pôle

N/A

Largeur

2.5 in

Longueur

7 in

Poids

0.77 lb

Certifications et conformité

Indicateur EU RoHs

Configuration

Nombre de trous

2

Logistique

Nombre d'unités sur la palette

3000