HUBBELL CANADA
Image of C4060000 Pole Cover, 12� x 72�
Image of C4060000 Pole Cover, 12� x 72�

Pole Cover, 12� x 72�

Marque: CHANCE Utility

No de catalogue: C4060000

Class 4 12 in. Diameter x 72in. Long Polyethylene Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Nylon button to join pole covers for extended lengths

Général

Catalog Number

C4060000

Type de produit

Pole Cover

UPC

096359020424

Dimensions

Diamètre

12 in

Longueur

72 in

Longueur Métrique

182 cm

Mesure du poids

11.1 kg

Poids

24.5 lb

Logistique

Nombre d'unités sur la palette

12