HUBBELL CANADA
Image of PSC2080491 Pole Mount Deadend Bracket Assembly
Image of PSC2080491 Pole Mount Deadend Bracket Assembly
Image of PSC2080491 Pole Mount Deadend Bracket Assembly

Pole Mount Deadend Bracket Assembly

Marque: CHANCE Utility

No de catalogue: PSC2080491

Bracket assembly is used as a deadend attachment when an obstruction on the pole prohibits standard deadend hardware.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Secured to pole wth 5/8" thru-bolt
  • Includes two 3/4" x 2-3/8" rollers with 1-7/8" seat diameter
  • Accomodates 12" dia. pole
  • Bracket is 3/8" x 2" steel galvanized per ASTM A-153

Général

Catalog Number

PSC2080491

Matériau

Steel

UPC

096359662075

Dimensions

Dimensions

40.000 po x 13.500 po x 2.375 po

Hauteur

2.375 in

Largeur

13.5 in

Longueur

40 in

Poids

27.331 lb

Logistique

Nombre d'unités sur la palette

50