

Marque: Hubbell Premise Wiring
No de catalogue: SFSPGREI
Standard Product
Application
Snap-Fit Gold Speaker Post, Red
Catalog Number
SFSPGREI
Conditions environnementales
Indoor Dry Unless Protected By Additional Means
Contacts
Beryllium Copper
Matériel - quincaillerie de montage
Snap-On- Snap-Fit
Températures nominales
Per TIA
Type
Red Insulator
Type
Speaker Post
Type d'article
iSTATION AV Keystone Connections
UPC
662620848914
Poids
0.05 lb
Taille de l'afficheur
Standard Sized Product
Connectivité
Screw Terminals
Résistance des contacts
100 Ohm
Tenue en tension
1000V RMS, 1414V DC
Contacts
Beryllium Copper
Conditions environnementales
Indoor Dry Unless Protected By Additional Means
Températures nominales
Per TIA
Quantité dans l'emballage
25