HUBBELL CANADA
Image of 5262R Prise duplex robuste Hubbell-Pro™ à lame droite, 5262R
Image of 5262R Prise duplex robuste Hubbell-Pro™ à lame droite, 5262R
Discontinué

Prise duplex robuste Hubbell-Pro™ à lame droite, 5262R

Marque: Hubbell Wiring Device-Kellems

No de catalogue: 5262R

Prise duplex robuste Hubbell-Pro™ à lame droite, MALT 2 pôles 3 fils, 15A 125V, 5-15R, Câblage arrière et latéral, Rouge.

  • Conception mince/compacte
  • Face à rainure de repérage
  • Contacts à triple essuyage

Self Grounding

Général

Application

Hubbell-Pro Extra Heavy Duty

Catalog Number

5262R

Conditions environnementales

Indoor Dry unless protected by additional means

Couleur

Red

Famille de produit

Hubbell-PRO

Matériau

Thermoplastic/Composite

Matériel - quincaillerie de montage

Screw Mounting

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminal wire leads identified in accordance with UL 498

Puissance max. (hp)

0.5

Spécifications

  • Automatic Self-grounding Staple - Stainless steel
  • Base - PBT
  • Contacts - Brass
  • Face - Nylon
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Galvanized steel

Taille

Standard Sized Product

Température fonctionnement

Maximum continuous 75°C and minimum -40°C without Impact

Températures nominales

Maximum continuous 75°C; minimum -40°C (w/o impact)

Type

Finder Groove Face

Type

Standard Duplex

Type d'article

Traditional Duplex

Type de montage

  • Screw Mount
  • Screw Mount

UPC

783585127699

Dimensions

Dimensions

3.28 po x 1.41 po x 1.09 po

Hauteur

1.09 in

Largeur

1.41 in

Longueur

3.28 in

Poids

0.3 lb

Taille

Standard Sized Product

Taille de l'afficheur

Standard Sized Product

Caractéristiques électriques

Connectivité

Back and Side Wired

Courant nominal

15 A

Courant nominal

15 A

Courant nominal

15 A

Description de la tension nominale

125 V

Phase

Single Phase

Puissance en Watts

1875 W

Résistance diélectrique

Withstands 2,000V minimum

Tension nominale

125 V

Lié au conducteur

Calibre des fils

#14 AWG to #10 AWG

Nombre de fils

3-Wire

Nombre de pôles

2-Pole

Certifications et conformité

Classe NEMA nominale

5-15R

Conditions environnementales

Indoor Dry unless protected by additional means

Norme(s) de l'industrie

UL File No. E2186, Certified to CSA 22.2, No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Liée à l'opération

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - UL 94 V-2
  • Environmental - Operating Temperatures - Maximum continuous 75°C, minimum -40°C (w/o impact)
  • Mechanical - Product Identification - Ratings are a permanent part of the device
  • Mechanical - Terminal Accommodation - #14-#10 AWG copper stranded or solid conductor only
  • Mechanical - Terminal Identification - Terminal wire leads identified in accordance with UL 498

Puissance max. (hp)

0.5

Température fonctionnement

Maximum continuous 75°C and minimum -40°C without Impact

Températures nominales

Maximum continuous 75°C; minimum -40°C (w/o impact)

Logistique

Quantité dans l'emballage

10