HUBBELL CANADA
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 30A 3 and 4-Wire, Gray, Non-Metallic
Image of LR3430 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 30A 3 and 4-Wire, Gray, Non-Metallic
Image of LR3430 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 30A 3 and 4-Wire, Gray, Non-Metallic

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 30A 3 and 4-Wire, Gray, Non-Metallic

Marque: Hubbell Wiring Device-Kellems

No de catalogue: LR3430

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Locking Ring Kit, For 30A 3 and 4-Wire, Gray, Non-Metallic

  • Industrial Grade
  • Replacement Parts
  • Locking Ring Kit

Watertight

General

Application

3 and 4-Wire 30 and 32 Amp

Catalog Number

LR3430

Environmental Conditions

Watertight

Item Type

Replacement Lock Ring Kit

Material

Composite

Material - Mounting Hardware

Cord Mounted

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous: 75° C
  • Minimum Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Series

Accessories

Specifications

  • Assembly Screws - Stainless Steel
  • Gaskets - Neoprene
  • Hinge Spring - Stainless Steel
  • Replacement Part - Replacement Lock Ring

Style

Fits all 30 and 32A, 3 and 4 wire

Type

Locking Ring

UPC

783585370552

Dimensions

Display Size

Standard Sized

Weight

0.1 lb

Electrical Ratings

Connectivity

Pressure Terminal Screws

Certifications And Compliance

Environmental Conditions

Watertight

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 3,000V AC
  • Electrical - Max Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94-5VA and V-0 classification
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous: 75° C
  • Minimum Continuous: -40° C w/o impact
  • Mechanical - Impact Resistance - In accordance with UL746C
  • Mechanical - Product Identification - Identification and ratings are a part of the external label and molded into the receptacle mount
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and International conventions

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10

Pallet Quantity

2160