HUBBELL CANADA
Image of 000038634424 Access Well
Image of 000038634424 Access Well

Access Well

Marque: thermOweld

No de catalogue: 000038634424

Heavy Duty Ground Access Wells 12” Diameter X 24” Length W/Cast Iron Cover

  • Ground Access Wells provide ready access to ground electrode for testing and inspection purposes
  • To prevent displacement by frost, the access well must be longer than the frost line is deep
  • Ground Access Wells are available in many variations

General

Catalog Number

000038634424

Material

PVC/Cast Iron

UPC

781810654934

Dimensions

Length

24 in