HUBBELL CANADA
Image of 43970 QC-2 Series
Image of 43970 QC-2 Series

QC-2 Series

Marque: Ripley Tools

No de catalogue: 43970

Convenient, heavy-duty aluminum cable clamp with quick setup as a stop for stripping operations.

General

Catalog Number

43970

Material

Aluminum

UPC

096359844969

Dimensions

Diameter

0.5 in – 2.5 in

Length

7.75 in

Length Metric

197 mm

Max Cable/Hose O.D.

2.5 in

Min Cable/Hose O.D.

0.5 in (12.7 mm)

Weight

1.5 lb