HUBBELL CANADA
Image of 36893 QCST 750T
Image of 36893 QCST 750T

QCST 750T

Marque: Ripley Tools

No de catalogue: 36893

Quick-Change Coring, Stripping & Chamfering Tool with 3/8ʺ Drill Adapter. All-in-one tool.

  • All-in-one tool quickly strips the jacket, bevels the aluminum sheath & cores the dielectric on trunk in one precise operation
  • Conveniently attaches the QJST Series jacket stripper body to the main coring & stripping tool body with a quick-change rotating body ring design
  • Durable, all-metal construction with color-coded body & guide sleeves provide easy identification
  • Heat-treated sheath cutting blade produces a smooth, beveled edge & can be replaced
  • Chamfered strip stop is factory-set with a 1″ (25.4 mm) strip length for 412 through 750 cable sizes or a 1 1/16″ (27 mm) strip length for 840 through 1160 cable sizes
  • Standard models feature a “T” handle with a built-in 3/8″ drill adapter & ratchet models feature a ratchet “T” handle with a separate 3/8″ drill adapter for manual or drill operations

Général

Accessibilité

End

Catalog Number

36893

Matériau

Aluminum

UPC

096359862635

Dimensions

Diamètre max. de câble coaxial

1160

Longueur

8.1 in

Longueur Métrique

206 mm

Certifications et conformité

Numéro de brevet

U.S. Patent No. D431;441

Liée à l'opération

Accessibilité

End